{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; with strain relief housing; 5-pole; Cod. A; 4,00 mm²; black",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket A coding is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to many different requirements in next to no time. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. This pluggable installation connector can be employed for a current load of up to 25 A. Thus, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the included test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and expense. The strip length is 55 mm.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus faster, even more reliable, and error-free. Using this pre-assembled system reduces assembly times and errors during installation at the construction site. Choose durability and quality – with protection type IP20 from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with A coding for a great number of applications</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-305",
"sku" : "770-305",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200037be1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMzfGltYWdlL2pwZWd8YURrMUwyZ3hNQzh4TkRZNU1UTTFNamMzTWpZek9DOHlNREJmTURJd01EQXdNREl3TURBek4ySmxNVEF3TURFd01HSTJYMFJGTG1wd1p3fGFiYTQxZTAzM2RhMTBjNzU0NDc3MzJlNWU5ZTBlNWZlNzcwYTM5NWE0NzY3ZDc2ZmJhOWEzMzczZmUxOGNiNzM",
"gtin13" : "4044918252478",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/socket/p/770-305"
}