{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Socket; 2-pole; Cod. I; 1,50 mm²; blue", "description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket with protection against mismating supports fast, reliable installation. WAGO pluggable installation connectors can be used when specifications repeat or are distributed on a specified pattern, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Regulated lighting, as used with the DALI standard, for example, is the primary domain of use of <i>WINSTA</i>® MINI pluggable installation connectors with I coding. <i>WINSTA</i>® MINI satisfies the demand for miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for example, since due to LED technology, these offer less and less space for the connection technology.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Now you can also cut installation costs without compromising quality and safety: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with I coding for controlling light (DALI standard)</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>", "mpn" : "890-1102", "sku" : "890-1102", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000800019ebc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkxfGltYWdlL2pwZWd8YUdRekwyZzNOeTh4TkRZNE56RTJORFk1TkRVMU9DOHlNREJmTURJd01EQXdNRGd3TURBeE9XVmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDliZTU2ODIxMDliMzhjYTY4MGZhNWExN2ZlYzAzNmM1MjQ5ZGYzNmUzYTM0Y2EyYzVlZjJmYjkxZTNiZDk2ZTI", "gtin13" : "4055143548472", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/socket/p/890-1102" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]