{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 2-pole; Cod. A; 1,50 mm²; black",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket A coding supports fast, reliable installation. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in next to no time. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. Standard mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MINI pluggable installation connectors with A coding. Due to its particularly small dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is specifically suitable in very tight spaces, i.e., for connections when very little room is available.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also reduce installation expenses without compromising quality and safety: with protection type IP20 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with A coding for a large number of uses</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-202",
"sku" : "890-202",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030002aa32000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzYyfGltYWdlL2pwZWd8YURCbEwyZzBNUzh4TkRZNE9ESTFORE0yTVRZek1DOHlNREJmTURJd01EQXdNRE13TURBeVlXRXpNakF3TURFd01HSTJYMFJGTG1wd1p3fGViMTk3ZGQ0ZDVlMjE2MWIxZGE5ZmU2MDgzMjM4MGZlOTMwYzFiZDM0NWE3MjE1NTQ4MzY2MmRlZmVhYTVlMmM",
"gtin13" : "4055143548458",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/socket/p/890-202"
}