{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 4-pole; Cod. A; 1,50 mm²; black",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket A coding is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to various requirements in seconds. The coding options reduce installation errors, allowing fast, secure wiring of all components. General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MINI pluggable installation connectors with A coding. <i>WINSTA</i>® MINI is our response to the trend toward miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for example, since as a result of LED technology; due to complex systems, these offer significantly less space for the connection technology.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus faster, even more reliable, and error-free. Use of this pre-assembled system reduces assembly times and installation errors at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>suitable for any application</li><li>exact dimensions</li><li>fast, secure installation</li></ul>",
"mpn" : "890-204",
"sku" : "890-204",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e000243f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ2fGltYWdlL2pwZWd8YURRMkwyZzJPQzh4TkRZNE56RTNPVFl6TmpjMk5pOHlNREJmTURJd01EQXdNR1V3TURBeU5ETm1PREF3TURFd01HSTJYMFJGTG1wd1p3fDFlMzdlZDlhZDE3NzBlMmM0Mjg3ZGE0M2ViMTc2MmU2MmRlMDQwYWEwYTU5NWJjMTRiZDJjZjdkZWY2ZDRiYTA",
"gtin13" : "4055143548557",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/socket/p/890-204"
}