{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Socket; 5-pole; Cod. A; 1,50 mm²; black", "description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI rated current 13 A</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket with protection against mismating is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to many different requirements in next to no time. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Standard mains applications for almost any domain of use can be implemented with <i>WINSTA</i>® MINI pluggable installation connectors with A coding. Thanks to its particularly compact dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is especially suitable in very tight spaces, i.e., for installations when very little room is available.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, even more reliable, and error-free. Use of this pre-assembled system reduces assembly times and errors during installation at the construction site. Now you can also lower installation costs without compromising quality and safety: with protection type IP20 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with A coding for use in a large number of general mains applications</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>", "mpn" : "890-205", "sku" : "890-205", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b0003739d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM3fGltYWdlL2pwZWd8YURZekwyZzBNeTh4TkRZNE56QTRNREE0TnpVNE1pOHlNREJmTURJd01EQXdNR0l3TURBek56TTVaREF3TURFd01HSTJYMFJGTG1wd1p3fGU4OGM2OWQyMGY1ZmQxOWI5MzdiNTUyZDgzNjhjZDc1MjQ4Mzg2NmYwYTQ0NGI2ZjJhMmQzNDlhNTdiYmVjMmY", "gtin13" : "4055143548571", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/socket/p/890-205" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]