{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Strain relief housing; 4-pole; for 2 cables; 5.0 … 9.0 mm; 55 mm; black",
"description" : "<h2>Strain relief housing <i>WINSTA</i>® MIDI 4-pole</h2><br/><br/>The strain relief housing from the <i>WINSTA</i>® MIDI product line is the advanced solution for straightforward electrical installation. With WAGO, you get enjoy the advantages of a large selection of expansions for the WINSTA® product line. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the built-in test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money. A range up to 55 mm can be used for the strip length.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Now you can also reduce installation costs without compromising safety and quality: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>simple circuits</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-504/023-000",
"sku" : "770-504/023-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347844-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYzfGltYWdlL2pwZWd8YUdObUwyZzBOUzh4TkRZNE16UTVOREE0T0Rjek5DOHlNREJmTmpNME56ZzBORjlFUlM1cWNHY3wzYWQzNWI2NzQwZWM5NzEwZmE4ZGQ5MzFlOWY3NWM0YjU2NTQzMzI5NDVlMzIzZTU1YzMyYTY3MmFmZDVlMDQx",
"gtin13" : "4045454341756",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/strain-relief-housing/p/770-504_023-000"
}