{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "T-distribution connector; 5-pole; Cod. A; 1 input; 2 outputs; 2 locking levers; black",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI rated current 13 A</h2><br/><br/>The <i>WINSTA</i>® MINI distribution connector with protection against mismating allows installation of fine-stranded and solid conductors. WAGO pluggable installation connectors are useful when specifications repeat or are planned on a specific grid, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The <i>WINSTA</i>® MINI pluggable installation connector with A coding in black or white is usually used for general mains applications in power distribution. Particularly where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, consistently displays its strengths. It is very compact, and, with Push-in CAGE CLAMP® spring pressure connection technology, it also saves time, since the installation is low-maintenance and requires no screw connections.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>suitable for any application</li><li>exact dimensions</li><li>fast, secure installation</li></ul>",
"mpn" : "890-621",
"sku" : "890-621",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000012000188bb000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU3fGltYWdlL2pwZWd8YURNekwyaGpZeTh4TkRZNE9EUXdNalV3TlRjMU9DOHlNREJmTURJd01EQXdNVEl3TURBeE9EaGlZakF3TURJd01HSTJYMFJGTG1wd1p3fDM3ZDk0NDQ2ZDZlMjFiZWI3MTllNWVmM2RmNzc1NTY3YTk0ZDhjNmI0NDIzNDY2OWRiMzMwYTdkNjhhODY2ZjI",
"gtin13" : "4050821229506",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/t-distribution-connector/p/890-621"
}