{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "T-distribution connector; 5-pole; Cod. A; 1 input; 2 outputs; 3 locking levers; for flying leads; black",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI A coding</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MINI distribution connector A coding. WAGO pluggable installation connectors are used when specifications repeat or are distributed on a specific pattern, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The <i>WINSTA</i>® MINI pluggable installation connector with A coding in black or white is normally used for general mains applications in power distribution. <i>WINSTA</i>® MINI satisfies the demand for miniaturisation. Our smallest pluggable connection system is especially suitable for lights, for instance, since as a result of LED technology; due to complex systems, these offer significantly less space for the connection technology.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, more reliable, and error-free. Using this pre-assembled system reduces assembly times and errors during installation at the construction site. Choose durability and quality – with protection type IP20 from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>for any mains application</li><li>ready to install and use immediately</li><li>fast, secure installation</li></ul>",
"mpn" : "890-622",
"sku" : "890-622",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000012000186df000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU5fGltYWdlL2pwZWd8YURoaEwyZzJPUzh4TkRZNU1EUXlORGd4TlRZME5pOHlNREJmTURJd01EQXdNVEl3TURBeE9EWmtaakF3TURJd01HSTJYMFJGTG1wd1p3fDBkODg2ZmY4NDlhZWNkMWFkZTdjNzFiYjY3MDNhMzM1YjIzN2EzZWM1MzViZGU0N2RlZjcxNzA5MWE1ODc4NTI",
"gtin13" : "4050821229513",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/t-distribution-connector/p/890-622"
}