{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Tap-off module; for flat cable; 5 x 2.5 mm²; 5-pole; Cod. I; with cable connection on the output side; blue", "description" : "<h2>Tap-off module <i>WINSTA</i>® IDC with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® IDC tap-off module with protection against mismating. WAGO pluggable installation connectors are used when requirements repeat or are distributed on a specified grid, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with live contact elements. I coding in blue is used to identify <i>WINSTA</i>® IDC pluggable installation connectors, which are used above all in building automation for activating lighting. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is ideally suitable for high power loads.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® IDC</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, more reliable, and error-free. Using this pre-assembled system decreases assembly times and installation errors at the construction site. Choose quality and durability – with protection against mismating from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>for lighting management</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "772-272", "sku" : "772-272", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-8104420-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQyfGltYWdlL2pwZWd8YURCbUwyZ3paaTh4TXpjNU56azVPRFk1TURNek5DOHlNREJmT0RFd05EUXlNRjlFUlM1cWNHY3xjMjFiNDA0Mzc1ZWU1MTNkYTlmMjkzZGJhMDc0Y2E0NzdmYjljZjQ5ZTkwOWU5YmRlODUyOTNiY2U4ZDNlZTZh", "gtin13" : "4055143174688", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/tap-off-module/p/772-272" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]