{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "DC/DC Converter; 24 VDC input voltage; 12 VDC output voltage; 0.5 A output current; DC OK contact", "description" : "<p><b>Features:</b></p><ul><li>DC/DC converter in a compact 6 mm housing</li><li>DC/DC converters (787-28xx) supply devices with 5, 10, 12 or 24 VDC from a 24 or 48 VDC power supply with an output power up to 12 W.</li><li>Output voltage monitoring via DC OK signal output</li><li>Can be commoned with 857 and 2857 Series devices</li><li>Comprehensive range of approvals for multiple applications</li></ul>", "mpn" : "787-2805", "sku" : "787-2805", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002100005309000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk5fGltYWdlL2pwZWd8YUdSaEwyaGpNaTh4TkRZNE56azBPREUzTnpRek9DOHlNREJmTURJd01EQXdNakV3TURBd05UTXdPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk0OWZmOTJhZDU1ZDk4YzRhZjU5N2E5YTJlYTVhN2Y3YjA2YzVlNmFkNDY3ZDMxNjU4NzViZDc5MGUxMjk4ODU", "gtin13" : "4055143407045", "category" : "Power Supplies ", "url" : "https://www.wago.com/lv/power-supply-modules/dc-dc-converter/p/787-2805" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]