{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Lead-acid AGM battery module; 24 VDC input voltage; 20 A output current; 3.2 Ah capacity; with battery control", "description" : "<p><b>Features:</b></p><ul><li>Lead-acid, absorbed glass mat (AGM) battery module for uninterruptible power supply (UPS)</li><li>Can be connected to both 787-870 or 787-875 UPS Charger and Controller, as well as to the 787-1675 Power Supply with integrated UPS charger and controller</li><li>Parallel operation provides higher buffer time</li><li>Built-in temperature sensor</li><li>Mounting plate via continuous carrier rail</li><li>Battery-Control (from manufacturing no. 213987) detects both battery life and battery type</li></ul>", "mpn" : "787-871", "sku" : "787-871", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b00015f8e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5fGltYWdlL2pwZWd8YURGbUwyZ3haaTh4TkRZNU1EazFOVEF6TkRZMU5DOHlNREJmTURJd01EQXdNR0l3TURBeE5XWTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fDVmZTMyMDYyMjBhZjcwM2ZiOWUzYzExYjBkZTIwMzgzNTE5MjJhZjljNzU3YTgyMTgwZTM0YTk0MTMwM2ZlZDE", "gtin13" : "4045454916626", "category" : "Power Supplies ", "url" : "https://www.wago.com/lv/power-supply-modules/lead-gel-battery-module/p/787-871" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]