{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Power supply; Pro 2; 1-phase; 24 VDC output voltage; 40 A output current; TopBoost + PowerBoost; communication capability; Input voltage range: 200 … 240 VAC", "description" : "<p><b>Features:</b></p><ul><li>Power supply with TopBoost, PowerBoost and configurable overload behavior</li><li>Configurable digital signal input and output, optical status indication, function keys</li><li>Communication interface for configuration and monitoring</li><li>Optional connection to IO-Link, EtherNet/IP<sup>TM</sup>, Modbus TCP or Modbus RTU</li><li>Suitable for both parallel and series operation</li><li>Natural convection cooling when horizontally mounted</li><li>Pluggable connection technology</li><li>Electrically isolated output voltage (SELV/PELV) per EN 61010-2-201/UL 61010-2-201</li><li>Marker slot for WAGO marking cards (WMB) and WAGO marking strips</li></ul>", "mpn" : "2787-2448", "sku" : "2787-2448", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-8685725-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk1fGltYWdlL2pwZWd8YURneEwyZ3lOeTh4TXpRME5Ua3dOVE14TnpreE9DOHlNREJmT0RZNE5UY3lOVjlFUlM1cWNHY3w2ZDcxNGRhNmM2NmI3ZGRjOTViZjNlYThhZTM0YzZlNTQ0YTMxNDgzNDg0YzMwNmU5YzViM2NjMDQ5YjBkYmI5", "gtin13" : "4055143878296", "category" : "Power Supplies ", "url" : "https://www.wago.com/lv/power-supply-modules/power-supply/p/2787-2448" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]