{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Switched-mode power supply; Classic; 1-phase; 12 VDC output voltage; 2 A output current; NEC Class 2; DC OK signal",
"description" : "<p><b>Features:</b></p><ul><li>Switched-mode power supply</li><li>Natural convection cooling when horizontally mounted</li><li>Encapsulated for use in control cabinets</li><li>Limited Power Source (LPS) per NEC Class 2</li><li>Bounce-free switching signal (DC OK)</li><li>Suitable for both parallel and series operation</li><li>Electrically isolated output voltage (SELV) per UL 60950-1; PELV per EN 60204</li><li>GL approval, also suitable for EMC 1 in conjunction with 787-980 Filter Module</li></ul>",
"mpn" : "787-1601",
"sku" : "787-1601",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001e00022e67000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDE4fGltYWdlL2pwZWd8YURrMkwyaGlZeTh4TkRZNE56a3pNRGczTlRrek5DOHlNREJmTURJd01EQXdNV1V3TURBeU1tVTJOekF3TURFd01HSTJYMFJGTG1wd1p3fDhkMWRhMWI3MWMxN2FiNjA1MmZlZTM0OTYwM2NjZWFlZmZiMmJlN2FlYmEwYmNhZGY3MGU5MjQ3NjJjMDczYTM",
"gtin13" : "4055143060400",
"category" : "Power Supplies ",
"url" : "https://www.wago.com/lv/power-supply-modules/switched-mode-power-supply/p/787-1601"
}