{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Switched-mode power supply; Classic; 1-phase; 24 VDC output voltage; 3.8 A output current; NEC Class 2; DC OK signal", "description" : "<p><b>Features:</b></p><ul><li>Switched-mode power supply</li><li>Natural convection cooling when horizontally mounted</li><li>Encapsulated for use in control cabinets</li><li>Limited Power Source (LPS) per NEC Class 2</li><li>Bounce-free switching signal (DC OK)</li><li>Suitable for both parallel and series operation</li><li>Electrically isolated output voltage (SELV) per UL 60950-1; PELV per EN 60204</li><li>GL approval, also suitable for EMC 1 in conjunction with 787-980 Filter Module</li></ul>", "mpn" : "787-1616/000-1000", "sku" : "787-1616/000-1000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001e00022f18000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk5fGltYWdlL2pwZWd8YURJeUwyZzFOaTh4TkRZNE56ZzJORGd4TlRZME5pOHlNREJmTURJd01EQXdNV1V3TURBeU1tWXhPREF3TURFd01HSTJYMFJGTG1wd1p3fGQyNTRjYmQyN2QyNzVjNzg2ZjE1MDc1OGUyZjJhYjQwZDBmMGEyOGM0ODk5ZTNmOTYyZDBjM2M2NGY3MjIzNjE", "gtin13" : "4055143060462", "category" : "Power Supplies ", "url" : "https://www.wago.com/lv/power-supply-modules/switched-mode-power-supply/p/787-1616_000-1000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]