{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Power Supply; 24 VDC; Intrinsically safe",
"description" : "<b>Note:</b><br/>For this item, a successor is available: <a href="https://www.wago.com/750-606">750-606</a><br/><p></p><p>This supply module powers all intrinsically safe 750 Series Ex i Modules. It also monitors the power supply to the downstream Ex i segment and separates the intrinsically safe from the non-intrinsically safe section of the WAGO I/O System 750. The input and output sides are electrically isolated from each other. </p><p>The maximum current provided by the supply module is 1.0 A. When configuring the Ex i segment, the total current must not be exceeded. </p><p>In the event of a short circuit or overload, electronic monitoring automatically switches off the output voltage. After eliminating the fault, the output voltage is reactivated within approximately ten seconds.</p><p>If, due to load conditions, more than one supply module is required per station, four distance modules (750‐616) must be placed between the intrinsically safe sections.</p><ul><li><b>Indicators:</b>Green LED (input voltage)</li><li>Green/red LED (output voltage available/not available)</li></ul>",
"mpn" : "750-625/000-001",
"sku" : "750-625/000-001",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f0000d2e5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUxfGltYWdlL2pwZWd8YUdKbUwyaGxOaTh4TkRZNE56SXdOemswT0RNeE9DOHlNREJmTURJd01EQXdNR1l3TURBd1pESmxOVEF3TURNd01HSTJYMFJGTG1wd1p3fDI4MzQ3YWE2YmE4ZDhiMWVkOTFlZTY3ZGNiODg0MDFmZmM0YzlhNmRjZTNlODMyMTg1MjIzNjBiODZiZTU1ZTI",
"gtin13" : "4045454971564",
"category" : "",
"url" : "https://www.wago.com/lv/power-supply/p/750-625_000-001"
}