{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Electronic circuit breaker; 1-channel; 24 VDC input voltage; 4 A; Signal contact", "description" : "<p><b>Features:</b></p><ul><li>Space-saving ECB with one channel</li><li>Reliably and safely trips in the event of an overload and short circuit on the secondary side</li><li>Switch-on capacity &#62; 50,000 μF</li><li>Enables the use of an economical, standard power supply</li><li>Minimizes wiring via two voltage outputs and maximizes commoning options on both input and output sides (e.g., commoning of the output voltage on 857 and 2857 Series devices)</li><li>Status signal – adjustable as single or group message</li><li>Reset, switch on/off via remote input or local switch</li><li>Prevents power supply overload due to total inrush current thanks to time-delayed switching on during interconnected operation</li></ul>", "mpn" : "787-2861/400-000", "sku" : "787-2861/400-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-8974999-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcyfGltYWdlL2pwZWd8YURObUwyZzJaQzh4TkRBd01qY3hNRGMwTVRBeU1pOHlNREJmT0RrM05EazVPVjlFUlM1cWNHY3wwMjEyOTAxZmJiMmZmYTE2ZTg2NjM4MjNiNThmZDAzMDAwZjRkNjcyODJlZmI2YTM0NDg3MTRhNDM1OWMxMjMy", "gtin13" : "4066966241747", "category" : "Protective Devices and Protective Electronics", "url" : "https://www.wago.com/lv/protective-devices-and-protective-electronics/electronic-circuit-breaker/p/787-2861_400-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]