{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor/1-conductor disconnect carrier terminal block; with 2 jumper positions; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray", "description" : "<h2>Disconnect terminal block, 769 Series, CAGE CLAMP®</h2><br/><br/>Quick and easy connections are guaranteed with this disconnect terminal block (item number 769-242). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 400 V and a rated current of 16 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this disconnect terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product delivers reliable performance. Our renowned universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this disconnect terminal block is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. The single potential can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "769-242", "sku" : "769-242", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000090000955a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjkyfGltYWdlL2pwZWd8YUdReUwyaGxPQzh4TkRZNU1ERTFOVFEyTWpZNE5pOHlNREJmTURJd01EQXdNRGt3TURBd09UVTFZVEF3TURFd01HSTJYMFJGTG1wd1p3fDAxZGYyZDc2NzE1YjFmZjk5MWE5NzBlNWYzNWY3NWFlMTZhMjlhZTIzNjcxYWJjYWIzMGRiNzNkOGI0NmEyOTU", "gtin13" : "4045454072391", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-1-conductor-disconnect-carrier-terminal-block/p/769-242" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM Item no. 769-242

1-conductor/1-conductor disconnect carrier terminal block; with 2 jumper positions; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray

Item no. 769-242
1-conductor/1-conductor disconnect carrier terminal block
Please wait ...
Your price per piece*
On request
Item no. 769-242
1-conductor/1-conductor disconnect carrier terminal block
Please wait ...
Your price per piece*
On request