{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor/1-pin carrier terminal block; 2.5 mm²; suitable for Ex nA applications; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue", "description" : "<h2>Through terminal block, 2022 Series, blue</h2><br/><br/>This through terminal block (item number 2022-1204/999-953) is designed to connect conductors quickly and easily. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without needing to use any tools—all thanks to its pluggable design. Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and a clamping point for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2022-1204/999-953", "sku" : "2022-1204/999-953", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001900016b18000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM5fGltYWdlL2pwZWd8YURrMkwyZzRNaTh4TkRZNE1qSXdOelExTXpJeE5DOHlNREJmTURJd01EQXdNVGt3TURBeE5tSXhPREF3TURFd01HSTJYMFJGTG1wd1p3fDIwNTc0MmI1YmRkOTBiZGM0MDhjMzk4NjZiODlmNDcwMmY5ZDRiNDcwY2FhMzg5ZTQ1ZDQ1NmFjZDFiODNkMTg", "gtin13" : "4050821644736", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-1-pin-carrier-terminal-block/p/2022-1204_999-953" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM S Item no. 2022-1204/999-953

1-conductor/1-pin carrier terminal block; 2.5 mm²; suitable for Ex nA applications; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; blue

Item no. 2022-1204/999-953
1-conductor/1-pin carrier terminal block
Please wait ...
Your price per piece*
On request
Item no. 2022-1204/999-953
1-conductor/1-pin carrier terminal block
Please wait ...
Your price per piece*
On request