{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor/1-pin carrier terminal block; with push-button; 2.5 mm²; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Through terminal block, 2222 Series, push-button</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 2222-1201). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 690 V and can handle currents up to 24 A. Conductors should only be connected to this through terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. You can connect a single potential using one clamping point. The gray housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with a push-button. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "2222-1201", "sku" : "2222-1201", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-7851746-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YUdWakwyaGpPQzh4TXpjNU5qTXhORFE0TURZM01DOHlNREJmTnpnMU1UYzBObDlFUlM1cWNHY3w4NWM0OTU2MTJkZGFjOGZlNmE2NWZlNDlmNGM5YmE3OTE0NTYxNzVkOTE0YzU3YTYyMmZmODEwOGNkODk2MWMy", "gtin13" : "4066966203806", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-1-pin-carrier-terminal-block/p/2222-1201" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]