{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1-conductor/1-pin carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray",
"description" : "<h2>Through terminal block, 769 Series, operating tool</h2><br/><br/>Our through terminal block (item number 769-176) simplifies electrical installations. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. You can connect a single potential using one clamping point. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors.<br/>",
"mpn" : "769-176",
"sku" : "769-176",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000007000333e4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxfGltYWdlL2pwZWd8YURGakwyZzNaaTh4TkRZNE9UY3lOVGt6T1RjME1pOHlNREJmTURJd01EQXdNRGN3TURBek16TmxOREF3TURFd01HSTJYMFJGTG1wd1p3fDcxMWM3OTI0MWM5NTc4NTExYjgwMWNiYTFhZDE3YjgzODlmOWEyYTQ0YjI0YjBkODEyNmZhMjZlODAwNjVhZmE",
"gtin13" : "4045454871697",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-1-pin-carrier-terminal-block/p/769-176"
}