{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor/1-pin disconnect carrier terminal block; with shield contact; with 2 jumper positions; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray", "description" : "<h2>Disconnect terminal block, 769 Series, CAGE CLAMP®</h2><br/><br/>This disconnect terminal block (item number 769-213) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. The disconnect terminal block also functions as a shield termination. This pluggable rail-mount terminal block has a rated voltage of 250 V and can handle currents up to 16 A. Conductors can only be connected to this disconnect terminal block if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This disconnect terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. You can connect a single potential using one clamping point. The gray housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "769-213", "sku" : "769-213", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691619-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEwMXxpbWFnZS9qcGVnfGFESTFMMmhsWkM4eE16a3pNakE1TWpVNE9EQTJNaTh5TURCZk1UQTJPVEUyTVRsZlJFVXVhbkJufDhhZmUwNTdhOTBhYTk5ZTRjMDhiMzZhY2QxYjBlNWNiMDAzZWRlNDZjZTk0Y2ViMjA3N2ZjZGEyMTRlYzMzODI", "gtin13" : "4044918934787", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-1-pin-disconnect-carrier-terminal-block/p/769-213" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM Item no. 769-213

1-conductor/1-pin disconnect carrier terminal block; with shield contact; with 2 jumper positions; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray

Item no. 769-213
1-conductor/1-pin disconnect carrier terminal block
Please wait ...
Your price per piece*
On request
Item no. 769-213
1-conductor/1-pin disconnect carrier terminal block
Please wait ...
Your price per piece*
On request