{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1-conductor/1-pin double deck receptacle terminal block; Through/through terminal block; 2.5 mm²; L/L; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Double-deck terminal block, 870 Series, CAGE CLAMP®</h2><br/><br/>This double-deck terminal block (item number 870-101) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. The double-deck terminal block also functions as a through terminal block. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 16 A. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this double-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has two levels. Two potentials can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring.<br/>",
"mpn" : "870-101",
"sku" : "870-101",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000070003c1b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY1fGltYWdlL2pwZWd8YUdZeEwyZzJPQzh4TkRZNU1UQTJNekF6TnprNE1pOHlNREJmTURJd01EQXdNRGN3TURBell6RmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ2ZTBiMzkzMzkzNTg4NTBiODNkNGRjN2U2MGU5YjA5MzE5NzM4OTk1NGU1YTVkZmVkMjhjZjZjZDI0MzIwNDY",
"gtin13" : "4045454004446",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-1-pin-double-deck-receptacle-terminal-block/p/870-101"
}