{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor/1-pin double deck receptacle terminal block; Through/through terminal block; 2.5 mm²; N/L; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Double-deck terminal block, 870 Series, gray</h2><br/><br/>This double-deck terminal block (item number 870-102) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. The double-deck terminal block also serves as a through terminal block. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 16 A. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. This double-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features two levels and two clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "870-102", "sku" : "870-102", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000070003c1b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY1fGltYWdlL2pwZWd8YUdZeEwyZzJPQzh4TkRZNU1UQTJNekF6TnprNE1pOHlNREJmTURJd01EQXdNRGN3TURBell6RmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ2ZTBiMzkzMzkzNTg4NTBiODNkNGRjN2U2MGU5YjA5MzE5NzM4OTk1NGU1YTVkZmVkMjhjZjZjZDI0MzIwNDY", "gtin13" : "4045454004453", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-1-pin-double-deck-receptacle-terminal-block/p/870-102" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM Item no. 870-102

1-conductor/1-pin double deck receptacle terminal block; Through/through terminal block; 2.5 mm²; N/L; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray

Item no. 870-102
1-conductor/1-pin double deck receptacle terminal block
Please wait ...
Your price per piece*
On request
Item no. 870-102
1-conductor/1-pin double deck receptacle terminal block
Please wait ...
Your price per piece*
On request