{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor/1-pin ground carrier terminal block; 2.5 mm²; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Ground terminal block, 2022 Series, green-yellow</h2><br/><br/>Connecting conductors is quick and easy with this ground terminal block (item number 2022-1207). Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this ground terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. Depending on the type of conductor, this ground terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and a clamping point for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "2022-1207", "sku" : "2022-1207", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a0003f351000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEzfGltYWdlL2pwZWd8YURsa0wyZzNZUzh4TkRZNE1qQTRPVE0xTnpNME1pOHlNREJmTURJd01EQXdNR0V3TURBelpqTTFNVEF3TURFd01HSTJYMFJGTG1wd1p3fDhhMTRkYjNmZGUzMzQ0MWU4ZTJhNzk1MTAwOGEwYWRiZmUyZjFlNjhhZDg5NjFmMmVlMmJmYzkwYzlkODNkOTM", "gtin13" : "4050821145097", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-1-pin-ground-carrier-terminal-block/p/2022-1207" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]