{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1-conductor/1-pin ground carrier terminal block; 4 mm²; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; green-yellow",
"description" : "<h2>Ground terminal block, 769 Series, CAGE CLAMP®</h2><br/><br/>This ground terminal block (item number 769-237) is designed to connect conductors quickly and easily. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. You can connect a single potential using one clamping point. The green-yellow housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring.<br/>",
"mpn" : "769-237",
"sku" : "769-237",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000070003b721000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjEwfGltYWdlL2pwZWd8YURobUwyaGxOUzh4TkRZNE9EQTNPVEl4TmpZM01DOHlNREJmTURJd01EQXdNRGN3TURBellqY3lNVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjYTQzYjY2OWJhNGM1NzdiNGViMWVkYmZkNzhmMzI5NWYzOTBkZTBkOGNiMTY2YTNiNGU5NDc4NjdkNWJkNDU",
"gtin13" : "4044918827843",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-1-pin-ground-carrier-terminal-block/p/769-237"
}