{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; 1,50 mm²; gray, green-yellow", "description" : "<h2>Female connector, 2020 Series, operating tool</h2><br/><br/>Enjoy seamless electrical installations with this female connector (item number 2020-105/000-036). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are key factors to consider when selecting a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. Dimensions: 18.2 x 40.5 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Five potentials can connect five poles using the five clamping points The gray/green-yellow housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "2020-105/000-036", "sku" : "2020-105/000-036", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001200035b88000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YUdJeEwyZ3pOeTh4TkRZNU1UYzNNamsxTmpjd01pOHlNREJmTURJd01EQXdNVEl3TURBek5XSTRPREF3TURFd01HSTJYMFJGTG1wd1p3fGIzYzdjMDM4NDc4NTA2ZDQ1MTViYWRkNGFjZGI2OTQ4NDcwZTA4N2Q4Y2E0M2U5M2NlZmJlNjI2ZGQzOTM3NmU", "gtin13" : "4050821026822", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-105_000-036" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]