{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 7-pole; 1,50 mm²; gray, green-yellow", "description" : "<h2>Female connector, 2020 Series, gray/green-yellow</h2><br/><br/>This female connector (item number 2020-107/000-036) provides seamless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Conductors can only be connected to this female connector if their strip length is between 9 mm and 11 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 25.2 x 40.5 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to seven potentials / seven poles can be connected to this terminal strip using seven clamping points. The gray/green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "2020-107/000-036", "sku" : "2020-107/000-036", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000028000160c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUzfGltYWdlL2pwZWd8YURFekwyZzBOeTh4TkRZNE9ETXpOVFU1TXpVd01pOHlNREJmTURJd01EQXdNamd3TURBeE5qQmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDE1NDk4ODk3ZGI4OGZkYWEwZTk4MDVmNWUxY2Y2NmVlZDNiNmM0NjBhN2EwZDMxYmY3ZWFlNjJmMzg1MTlmYmU", "gtin13" : "4050821026846", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-107_000-036" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]