{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 3-pole; 4,00 mm²; green-yellow/blue/gray", "description" : "<h2>Female connector, 2022 Series, operating tool</h2><br/><br/>Enjoy error-free electrical installations with this female connector (item number 2022-103/000-039). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 690 V and is designed for use with a rated current of up to 24 A. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this female connector. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 15.6 x 40.5 x 22.4 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². There are three clamping points available for connecting three different potentials / three poles. The green-yellow/blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "2022-103/000-039", "sku" : "2022-103/000-039", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b0003a4fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTkyfGltYWdlL2pwZWd8YURJMEwyZ3lPUzh4TkRZNE9EQTNOakEzTURrME1pOHlNREJmTURJd01EQXdNR0l3TURBellUUm1ZekF3TURFd01HSTJYMFJGTG1wd1p3fDQ1OTI2NzdlMGUzOWQwMjZiOTllNDBlMjYzNzc4Y2FkN2U2ZmJkZTI0MTlkOTdhODBjMjZiOWFhM2U5ZWVkNDk", "gtin13" : "4045454915766", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/2022-103_000-039" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]