{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 9-pole; Strain relief plate; 4,00 mm²; gray", "description" : "<h2>Female connector, 2022 Series, operating tool</h2><br/><br/>Our female connector (item number 2022-109/135-000) ensures effortless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 690 V and a rated current of 24 A. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 46.8 x 69 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². Up to nine potentials / nine poles can be connected to this terminal strip using nine clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors thanks to front-entry wiring. The strain relief plate secures the connected conductorsand facilitates wire management..<br/>", "mpn" : "2022-109/135-000", "sku" : "2022-109/135-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0003758d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc1fGltYWdlL2pwZWd8YUdGaEwyaGpOUzh4TkRZNU1qQTVNRFl3T1RZNU5DOHlNREJmTURJd01EQXdNR1V3TURBek56VTRaREF3TURFd01HSTJYMFJGTG1wd1p3fGI3MmFjZTIzZDM2YjFlZDdmMmE5ODI1NDU1MmJlNjU1MTkyMmEzN2UzYTBhODNiYTVjZWU3NzMyNDM1NWZlZDQ", "gtin13" : "4050821089476", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/2022-109_135-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]