{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 10-pole; 4,00 mm²; gray, green-yellow", "description" : "<h2>Female connector, 2022 Series, Push-in CAGE CLAMP®</h2><br/><br/>This female connector (item number 2022-110/000-036) provides seamless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 690 V and can handle currents up to 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 52 x 40.5 x 22.4 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². You can connect ten potentials / ten poles using the ten clamping points. The gray/green-yellow housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "2022-110/000-036", "sku" : "2022-110/000-036", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000290000ba3b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYyfGltYWdlL2pwZWd8YURGbUwyaGxPQzh4TkRZNE5qUXdNVEF6TmpNeE9DOHlNREJmTURJd01EQXdNamt3TURBd1ltRXpZakF3TURFd01HSTJYMFJGTG1wd1p3fGJmMzI0YzdlY2I2ZDFjNmIyZGJjZjk2MGViODI3ODU3MTc5YzNjNzRmOWJkYjlkZGFmMDcyNTA5ZWRmOTMwNjI", "gtin13" : "4045454912888", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/2022-110_000-036" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]