{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 10-pole; Strain relief plate; 4,00 mm²; gray", "description" : "<h2>Female connector, 2022 Series, gray</h2><br/><br/>This female connector (item number 2022-110/135-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 690 V and a rated current of 24 A. Conductors should only be connected to this female connector if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 52 x 69 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². You can connect ten potentials / ten poles using the ten clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors via front-entry wiring. The strain relief plate secures the connected conductors, simplifying wire handling..<br/>", "mpn" : "2022-110/135-000", "sku" : "2022-110/135-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0003758d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc1fGltYWdlL2pwZWd8YUdGaEwyaGpOUzh4TkRZNU1qQTVNRFl3T1RZNU5DOHlNREJmTURJd01EQXdNR1V3TURBek56VTRaREF3TURFd01HSTJYMFJGTG1wd1p3fGI3MmFjZTIzZDM2YjFlZDdmMmE5ODI1NDU1MmJlNjU1MTkyMmEzN2UzYTBhODNiYTVjZWU3NzMyNDM1NWZlZDQ", "gtin13" : "4050821089483", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/2022-110_135-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]