{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 12-pole; 4,00 mm²; green-yellow/blue/gray", "description" : "<h2>Female connector, 2022 Series, Push-in CAGE CLAMP®</h2><br/><br/>Easy electrical installations are guaranteed with this female connector (item number 2022-112/000-039). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 690 V and is designed to handle a rated current of up to 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The dimensions are 62.4 x 40.5 x 22.4 mm (width x height x depth). Depending on the type of conductor, this female connector is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². Up to twelve potentials / twelve poles can be connected to this terminal strip using twelve clamping points. The green-yellow/blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "2022-112/000-039", "sku" : "2022-112/000-039", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000290000e657000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIzfGltYWdlL2pwZWd8YUdKbEwyZzRPUzh4TkRZNE9UQTFOekEzT1RNeU5pOHlNREJmTURJd01EQXdNamt3TURBd1pUWTFOekF3TURFd01HSTJYMFJGTG1wd1p3fDhlODM2NDZjOTE4M2QwYWU5MjEzNGM4OTRjMTNmZjZjZGYyNzA1MTZiNTE2NTkwYWY5YTE0YWUxNzViZmUwMDM", "gtin13" : "4045454915865", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/2022-112_000-039" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]