{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 1-pole; coding finger; 4,00 mm²; green-yellow", "description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Error-free electrical installations are guaranteed with this female connector (item number 769-101/000-016). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this product is highly versatile. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 5 x 45.2 x 18.3 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². The single potential can connect one pole using one clamping point The green-yellow housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. You can connect copper conductors thanks to front-entry wiring.<br/>", "mpn" : "769-101/000-016", "sku" : "769-101/000-016", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000800022857000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkwfGltYWdlL2pwZWd8YURBMEwyZzVPUzh4TkRZNE1UWTJNekl3T1RVd01pOHlNREJmTURJd01EQXdNRGd3TURBeU1qZzFOekF3TURJd01HSTJYMFJGTG1wd1p3fDExZTI3OWQ0MTA2ODJiZWMxM2IyODFmNTZmY2Q1MTE4YTk5NzFiNzc0MWMxYTI0ZGRiZWVlOTMwMTg4M2E0ZmM", "gtin13" : "4044918471275", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-101_000-016" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]