{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 2-pole; coding finger; 4,00 mm²; blue", "description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>This female connector (item number 769-102/000-006) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 10 x 45.2 x 18.3 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points. The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors thanks to front-entry wiring.<br/>", "mpn" : "769-102/000-006", "sku" : "769-102/000-006", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10690848-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIzMXxpbWFnZS9qcGVnfGFEQXlMMmcwTlM4eE16a3pNVGszTXpnd05EQTJNaTh5TURCZk1UQTJPVEE0TkRoZlJFVXVhbkJufDU4ODFjYjZjNjVmODdjMGVhMDVhNjI2MGJlN2Y1OWUwYTU2MmRmZjEyMTBjMjhiOTBmYTBkZDc5NDQzMTE3MmQ", "gtin13" : "4045454326265", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-102_000-006" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]