{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 3-pole; coding finger; 4,00 mm²; blue", "description" : "<h2>Female connector, 769 Series, blue</h2><br/><br/>Easy electrical installations are guaranteed with this female connector (item number 769-103/000-006). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Conductors should only be connected to this female connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. The dimensions are 15 x 45.2 x 18.3 mm (width x height x depth). Depending on the conductor type, this female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are three clamping points available for connecting three different potentials / three poles. The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "769-103/000-006", "sku" : "769-103/000-006", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10690898-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyMHxpbWFnZS9qcGVnfGFEUXhMMmhqWWk4eE16a3pNakF3TURVME1qYzFNQzh5TURCZk1UQTJPVEE0T1RoZlJFVXVhbkJufDc1ODk0ZWRjNmE3MTQyZTkwZWMzYjBlMjcwOTMxM2U2ZTQ2MzE5ZTg2YWQ0NGQzZGJmMjI5NWY5MzkwMDhmM2Y", "gtin13" : "4045454579807", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-103_000-006" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]