{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 5-pole; coding finger; Lateral locking levers; 4,00 mm²; gray", "description" : "<h2>Female connector, 769 Series, gray</h2><br/><br/>Our female connector (item number 769-105/021-000) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Dimensions: 40 x 45.2 x 18.3 mm (width x height x depth). Depending on the type of conductor, this female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect five potentials / five poles using the five clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "769-105/021-000", "sku" : "769-105/021-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000800035c71000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc5fGltYWdlL2pwZWd8YUdabUwyZ3dOQzh4TkRZNE56QTRORGd3TmpFM05DOHlNREJmTURJd01EQXdNRGd3TURBek5XTTNNVEF3TURFd01HSTJYMFJGTG1wd1p3fGE1MTM0MmMwNWFlZGM1OTJkYzI3ZmQxMzExMWI3OTk1YjU0YTQ1ZjU3ODg5Nzc5MTU5YTEwMTgxNTRhMmNhOGI", "gtin13" : "4044918471503", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-105_021-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]