{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 8-pole; coding finger; Lateral locking levers; 4,00 mm²; gray", "description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>This female connector (item number 769-108/021-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 55 x 45.2 x 18.3 mm (width x height x depth). Depending on the conductor type, this female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are eight clamping points available for connecting eight different potentials / eight poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "769-108/021-000", "sku" : "769-108/021-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691102-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc4NnxpbWFnZS9qcGVnfGFEVmhMMmczWVM4eE16a3pNVGs0T1RVek1qY3dNaTh5TURCZk1UQTJPVEV4TURKZlJFVXVhbkJufGNlMjZlM2JiM2M1YjM3YjE3MGIxOTMxOWY0NTZhMDcyN2UyOTkzZDBjN2RiOGQ4MmJiYmZiNzAyOGVhYTA0ZTA", "gtin13" : "4044918482059", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-108_021-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]