{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 9-pole; coding finger; 4,00 mm²; gray/blue/green-yellow", "description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>Enjoy error-free electrical installations with this female connector (item number 769-109/000-039). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Conductors can only be connected to this female connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 45 x 45.2 x 18.3 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are nine clamping points available for connecting nine different potentials / nine poles. The gray/blue/green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "769-109/000-039", "sku" : "769-109/000-039", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001f0003e0d8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTc3fGltYWdlL2pwZWd8YURWa0wyZ3lZaTh4TkRZNU1UWTJNak01TnpRM01DOHlNREJmTURJd01EQXdNV1l3TURBelpUQmtPREF3TURJd01HSTJYMFJGTG1wd1p3fDExNTkxMDAyZGFmMjUyNTc4MWY0MTNiNDRjZGQ0N2NmNmI1NjRkNDU0ZWMwZTA3NTcxMTY0YWViNTRiZDYyMjU", "gtin13" : "4050821653493", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-109_000-039" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]