{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 9-pole; coding finger; Lateral locking levers; 4,00 mm²; gray", "description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>This female connector (item number 769-109/021-000) is designed for fault-free electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our trusted universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Dimensions: 60 x 45.2 x 18.3 mm (width x height x depth). Depending on the type of conductor, this female connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect nine potentials / nine poles using the nine clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "769-109/021-000", "sku" : "769-109/021-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691138-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI4MHxpbWFnZS9qcGVnfGFHWmxMMmd4TkM4eE16a3pNakF5T1RFeE5qUTBOaTh5TURCZk1UQTJPVEV4TXpoZlJFVXVhbkJufDhlZGU4YjYxNjU5ZDlkNzQ2ODc4NTZmZjI3NDU2ZDA0MGExNWM0NWM0ZTA2ZTU2ZGMxMTVjNTI4Yzc2Y2I0NDg", "gtin13" : "4044918482226", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-109_021-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]