{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 10-pole; coding finger; 4,00 mm²; gray, green-yellow", "description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>Our female connector (item number 769-110/000-037) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 500 V and a rated current of 32 A. Conductors should only be connected to this female connector if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our renowned universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The item's dimensions are 50 x 45.2 x 18.3 mm (width x height x depth). Depending on the type of conductor, this female connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to ten potentials / ten poles can be connected to this terminal strip using ten clamping points. The gray/green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-110/000-037", "sku" : "769-110/000-037", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691181-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU0MnxpbWFnZS9qcGVnfGFESmtMMmcxWVM4eE16a3pNakF4TURnNU56UXpPQzh5TURCZk1UQTJPVEV4T0RGZlJFVXVhbkJufDQ4MDc2NWMyOGE3ZDM0ZGM1NWMyNThlZmU1MGY3YzExNmQwNzA2OWUxNGUxYTVmMWRiZTlmNjZlMGQzZWNmNmY", "gtin13" : "4045454329310", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-110_000-037" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]