{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 10-pole; coding finger; 4,00 mm²; gray/blue/green-yellow", "description" : "<h2>Female connector, 769 Series, gray/blue/green-yellow</h2><br/><br/>This female connector (item number 769-110/000-039) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this female connector. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 50 x 45.2 x 18.3 mm (width x height x depth). Depending on the conductor type, this female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are ten clamping points available that you can use to connect ten different potentials / ten poles. The gray/blue/green-yellow housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "769-110/000-039", "sku" : "769-110/000-039", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691196-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkzOHxpbWFnZS9qcGVnfGFEUmxMMmhpT0M4eE16a3pNakF6TlRRd056a3dNaTh5TURCZk1UQTJPVEV4T1RaZlJFVXVhbkJufDMzYTM1N2RlZTNmNDBjZTBmNWE1MDNiMjBkY2I0MmI2NTY3NjdlMTRjYWFjNjkwN2QyYTcwYTJmMThmM2E2MDU", "gtin13" : "4050821653509", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-110_000-039" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]