{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 11-pole; coding finger; 4,00 mm²; blue", "description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Error-free electrical installations are guaranteed with this female connector (item number 769-111/000-006). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Conductors should only be connected to this female connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 55 x 45.2 x 18.3 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². Eleven potentials can connect eleven poles using the eleven clamping points The blue housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "769-111/000-006", "sku" : "769-111/000-006", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691225-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE4OHxpbWFnZS9qcGVnfGFETTRMMmhqTWk4eE16a3pNakEwTXpJM01qSXlNaTh5TURCZk1UQTJPVEV5TWpWZlJFVXVhbkJufDBiMDU1NmM4N2U3YTU0MmNiNzAwOGFlOTU5NDFiY2VhYWNiYWM0N2E0NTc3MjYzNGVmZDEzYzc1NGFlMjIzYjE", "gtin13" : "4045454579876", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-111_000-006" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]