{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 13-pole; coding finger; 4,00 mm²; gray", "description" : "<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Our female connector (item number 769-113) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 65 x 45.2 x 18.3 mm (width x height x depth). Depending on the type of conductor, this female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to thirteen potentials / thirteen poles can be connected to this terminal strip using thirteen clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "769-113", "sku" : "769-113", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691303-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc1N3xpbWFnZS9qcGVnfGFEazJMMmhqTVM4eE16a3pNakF6TURZNE9UTXhNQzh5TURCZk1UQTJPVEV6TUROZlJFVXVhbkJufGI2Yjg1NmI0NTMwODJlNTQ2MDFhNTY0YjYxZGEyM2E2ZDdhNmJiZTA0MzNlMjE2MjY5ZDk0M2E2YmY3NmEzYWI", "gtin13" : "4044918472142", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-113" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]