{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 14-pole; coding finger; Lateral locking levers; 4,00 mm²; gray", "description" : "<h2>Female connector, 769 Series, operating tool</h2><br/><br/>Enjoy fault-free electrical installations with this female connector (item number 769-114/021-000). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 85 x 45.2 x 18.3 mm (width x height x depth). Depending on the type of conductor, this female connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are fourteen clamping points available that you can use to connect fourteen different potentials / fourteen poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "769-114/021-000", "sku" : "769-114/021-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10691402-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTU0MHxpbWFnZS9qcGVnfGFHTTNMMmhrTWk4eE16a3pNakF5TWpBek9EVTFPQzh5TURCZk1UQTJPVEUwTURKZlJFVXVhbkJufDU3ZmQ1YzNiY2M3MDc4ZmZjZWFmM2Q1NDc3YWU5ZThiZjIxNTQwZTkzNmYzODkxMDE1ZWY3YWY4MmZhZDNjM2Y", "gtin13" : "4044918482493", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-female-connector/p/769-114_021-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]