{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 3-pole; DIN-35 rail/panel mounting; Snap-in mounting feet; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, operating tool</h2><br/><br/>Error-free electrical installations are guaranteed with this male connector (item number 769-603/001-000). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Conductors should only be connected to this male connector if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². There are three clamping points available that you can use to connect three different potentials / three poles. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "769-603/001-000", "sku" : "769-603/001-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470377-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwN3xpbWFnZS9qcGVnfGFESXlMMmd5TVM4eE16azBPRE16TWpRd09EZzJNaTh5TURCZk1URTBOekF6TnpkZlJFVXVhbkJufGQ3NTA0ZmYwNDA0MzQzNWEzYmYwZGYzYWEwZDg3YWY2NWJiZGIzNjMzMzdiMWQ1YmQxMmVkMjg0ZTFkZGZlOWY", "gtin13" : "4044918521949", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-603_001-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]