{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 3-pole; clamping collar; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, with 5 mm pin spacing</h2><br/><br/>This male connector (item number 769-603/002-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the conductor type, this male connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to three potentials / three poles can be connected to this terminal strip using three clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "769-603/002-000", "sku" : "769-603/002-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470384-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkyMnxpbWFnZS9qcGVnfGFHUTVMMmhsWmk4eE16azBPRE13TURrMU1UVTRNaTh5TURCZk1URTBOekF6T0RSZlJFVXVhbkJufGY5ZmU1YTU5Y2RjZGYyYWNlMzc2ODM4ODFkMjg4Y2U1YTkxMzMwNWJkMDgzYmFlOGU3Njg5YWM4ZDYyMzYyMDc", "gtin13" : "4044918520812", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-603_002-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]