{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 4-pole; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, CAGE CLAMP®</h2><br/><br/>Our male connector (item number 769-604) ensures effortless electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Conductors should only be connected to this male connector if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our celebrated universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The dimensions are 23.6 x 18.3 x 40.2 mm (width x height x depth). This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to four potentials / four poles can be connected to this terminal strip using four clamping points. The gray housing is made of polyamide (PA66) for insulation. This male connector/plug is operated with an operating tool. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "769-604", "sku" : "769-604", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470405-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzNnxpbWFnZS9qcGVnfGFHUTJMMmd6Wmk4eE16azBPREkzTVRBd01UWXpNQzh5TURCZk1URTBOekEwTURWZlJFVXVhbkJufDFiZWY2MzU4OWJiYWFlNTRmMTA4NWRlNjc1MGFiZDc5Zjc5Zjk4NjhjNTUzMzk2YTA5YmNmZjJmYzkxZDQ4ODU", "gtin13" : "4044918520898", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-604" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]