{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 4-pole; clamping collar; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, with 5 mm pin spacing</h2><br/><br/>Our male connector (item number 769-604/002-000) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Four potentials can connect four poles using the four clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "769-604/002-000", "sku" : "769-604/002-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470419-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI4N3xpbWFnZS9qcGVnfGFEVmxMMmd6WWk4eE16azBPRE0zTkRZM09UVTRNaTh5TURCZk1URTBOekEwTVRsZlJFVXVhbkJufDhkNGRmOTFjNTVlNGQzN2ViMWY2Nzg4Y2VlYTI2YWYwMmIyMGQ5YzRhMjRiNzlkNzRmNGU0MmQwOTcyMzU2MGU", "gtin13" : "4044918520911", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-604_002-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]