{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 4-pole; Feedthrough flange; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, operating tool</h2><br/><br/>Seamless electrical installations are guaranteed with this male connector (item number 769-604/004-000). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this male connector. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this male connector is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to four potentials / four poles can be connected to this terminal strip using four clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "769-604/004-000", "sku" : "769-604/004-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470426-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQyMnxpbWFnZS9qcGVnfGFHTXpMMmc1T0M4eE16azBPREkwTkRNeU9EUTNPQzh5TURCZk1URTBOekEwTWpaZlJFVXVhbkJufGFhNjYwZDExOTA1YjkyNGUwOTZkYjliZGNkNmU4Mjk2ZTU3YzA3YzRiNTdmNzM4MjRlNjcyZjcxMTlhNTQ2YTU", "gtin13" : "4044918520959", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-604_004-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]