{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 5-pole; Snap-in flange; 4,00 mm²; gray", "description" : "<h2>Male connector, 769 Series, with 5 mm pin spacing</h2><br/><br/>Our male connector (item number 769-605/005-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this male connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 46.3 x 24.4 x 41.7 mm (width x height x depth). Depending on the type of conductor, this male connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to five potentials / five poles can be connected to this terminal strip using five clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "769-605/005-000", "sku" : "769-605/005-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-11470461-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxNnxpbWFnZS9qcGVnfGFEQmpMMmd6WWk4eE16azBPREkzTWpVd09EazFPQzh5TURCZk1URTBOekEwTmpGZlJFVXVhbkJufDVlMzFiNGY1ZTVlZjY2NWJjNzlmZTM1YTljYTUwNDExMzQ1YTU5ZjlkMWY4MDZjMWI4Y2QyNzM2ZDNiYjRkMDE", "gtin13" : "4044918840934", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-605_005-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]